NXOpen .NET Reference
12.0.0
|
Represents a stop position More...
Public Types | |
enum | Types { None, Distance, Percentage, Point } |
the stop at options More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the stop at distance More... | |
unsafe double | Percentage [get, set] |
Returns or sets the stop at percentage More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the stop at point More... | |
unsafe NXOpen.CAM.StopPosition.Types | Type [get, set] |
Returns or sets the stop at mode More... | |
Represents a stop position
Created in NX6.0.0
|
getset |
Returns or sets the stop at distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop at percentage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop at point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop at mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")