NXOpen .NET Reference
12.0.0
|
Represents a spun outline geometry object for turning boundary More...
Public Types | |
enum | CreationTypes { Automatic, PlanesAtAngles, PlanesThroughPoints, SameAsPart, None } |
the creation methods More... | |
Public Member Functions | |
unsafe void | SetPlanesAtAngles (double[] startAngle, double[] incrementAngle, int[] numberOfPlanes) |
Define the section planes at angles More... | |
unsafe void | SetPlanesThroughPoints (NXOpen.Point[] points, double[] incrementAngle, int[] numberOfPlanes) |
Define the section planes through points More... | |
unsafe void | GetPlanesAtAngles (out double[] startAngle, out double[] incrementAngle, out int[] numberOfPlanes) |
Get the sets of the section planes at angles More... | |
unsafe void | GetPlanesThroughPoints (out NXOpen.Point[] points, out double[] incrementAngle, out int[] numberOfPlanes) |
Get the sets of the section planes through points More... | |
unsafe bool | Generate () |
Generate the spun outline More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.SpunOutlineGeom.CreationTypes | CreationMethod [get, set] |
Returns or sets the creation method More... | |
Represents a spun outline geometry object for turning boundary
Created in NX8.0.0
unsafe bool NXOpen.CAM.SpunOutlineGeom.Generate | ( | ) |
Generate the spun outline
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.SpunOutlineGeom.GetPlanesAtAngles | ( | out double[] | startAngle, |
out double[] | incrementAngle, | ||
out int[] | numberOfPlanes | ||
) |
Get the sets of the section planes at angles
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
startAngle | array of start angles for each set |
incrementAngle | array of angle increments for each set |
numberOfPlanes | array of plane numbers for each set |
unsafe void NXOpen.CAM.SpunOutlineGeom.GetPlanesThroughPoints | ( | out NXOpen.Point[] | points, |
out double[] | incrementAngle, | ||
out int[] | numberOfPlanes | ||
) |
Get the sets of the section planes through points
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
points | array of start points for each set |
incrementAngle | array of angle increments for each set |
numberOfPlanes | array of plane numbers for each set |
unsafe void NXOpen.CAM.SpunOutlineGeom.SetPlanesAtAngles | ( | double[] | startAngle, |
double[] | incrementAngle, | ||
int[] | numberOfPlanes | ||
) |
Define the section planes at angles
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
startAngle | array of start angles for each set |
incrementAngle | array of angle increments for each set |
numberOfPlanes | array of plane numbers for each set |
unsafe void NXOpen.CAM.SpunOutlineGeom.SetPlanesThroughPoints | ( | NXOpen.Point[] | points, |
double[] | incrementAngle, | ||
int[] | numberOfPlanes | ||
) |
Define the section planes through points
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
points | array of start points for each set |
incrementAngle | array of angle increments for each set |
numberOfPlanes | array of plane numbers for each set |
unsafe bool NXOpen.CAM.SpunOutlineGeom.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the creation method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")