NXOpen .NET Reference
12.0.0
|
Represents a Splitter Builder More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetWallFaces () |
Get the wall faces More... | |
unsafe void | SetWallFaces (NXOpen.NXObject[] wallFaces) |
Set the wall faces More... | |
unsafe void | RemoveWallFaces (NXOpen.NXObject[] faces) |
Remove the wall faces More... | |
unsafe NXOpen.NXObject[] | GetBlendFaces () |
Get the blend faces More... | |
unsafe void | SetBlendFaces (NXOpen.NXObject[] blendFaces) |
Set the blend faces More... | |
unsafe void | RemoveBlendFaces (NXOpen.NXObject[] faces) |
Remove the blend faces More... | |
Properties | |
unsafe int | CountOfFaces [get, set] |
Returns or sets the item count of the list More... | |
Represents a Splitter Builder
To create a new instance of this class, use NXOpen.CAM.MultiBladeSplittersGeometry.CreateSplitter
Created in NX7.0.0
unsafe NXOpen.NXObject [] NXOpen.CAM.Splitter.GetBlendFaces | ( | ) |
Get the blend faces
Created in NX7.0.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.CAM.Splitter.GetWallFaces | ( | ) |
Get the wall faces
Created in NX7.0.0
License requirements: None.
unsafe void NXOpen.CAM.Splitter.RemoveBlendFaces | ( | NXOpen.NXObject[] | faces | ) |
Remove the blend faces
Created in NX7.0.0
License requirements: cam_base ("CAM BASE")
faces | the removed blend faces |
unsafe void NXOpen.CAM.Splitter.RemoveWallFaces | ( | NXOpen.NXObject[] | faces | ) |
Remove the wall faces
Created in NX7.0.0
License requirements: cam_base ("CAM BASE")
faces | the removed wall faces |
unsafe void NXOpen.CAM.Splitter.SetBlendFaces | ( | NXOpen.NXObject[] | blendFaces | ) |
Set the blend faces
Created in NX7.0.0
License requirements: cam_base ("CAM BASE")
blendFaces | the blend faces |
unsafe void NXOpen.CAM.Splitter.SetWallFaces | ( | NXOpen.NXObject[] | wallFaces | ) |
Set the wall faces
Created in NX7.0.0
License requirements: cam_base ("CAM BASE")
wallFaces | the wall faces |
|
getset |
Returns or sets the item count of the list
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")