NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ReliefPlunge More...
Public Types | |
enum | Types { None, DistanceToWall } |
the relief plunge options More... | |
enum | UnitTypes { Distance, Percent } |
the relief plunge options More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the relief plunge distance More... | |
unsafe NXOpen.CAM.ReliefPlunge.Types | Type [get, set] |
Returns or sets the relief plunge type More... | |
unsafe NXOpen.CAM.ReliefPlunge.UnitTypes | Unit [get, set] |
Returns or sets the relief plunge unit More... | |
Represents a NXOpen.CAM.ReliefPlunge
Created in NX6.0.0
|
getset |
Returns or sets the relief plunge distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief plunge type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief plunge unit
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")