NXOpen .NET Reference
12.0.0
|
Represents the relief cut More...
Public Types | |
enum | Modes { None, Number, Depth, NumberAndDepth } |
the relief cut options More... | |
enum | DistanceUnits { Length, Percent } |
the relief cut distance unit options More... | |
enum | DepthUnits { Length, Percent } |
the relief cut depth unit options More... | |
Properties | |
unsafe double | Depth [get, set] |
Returns or sets the relief cut depth More... | |
unsafe NXOpen.CAM.ReliefCut.DepthUnits | DepthUnit [get, set] |
Returns or sets the relief cut depth unit More... | |
unsafe double | Distance [get, set] |
Returns or sets the relief cut distance More... | |
unsafe NXOpen.CAM.ReliefCut.DistanceUnits | DistanceUnit [get, set] |
Returns or sets the relief cut distance unit More... | |
unsafe NXOpen.CAM.ReliefCut.Modes | Mode [get, set] |
Returns or sets the relief cut mode More... | |
unsafe int | Number [get, set] |
Returns or sets the relief cut number More... | |
Represents the relief cut
Created in NX7.5.0
|
getset |
Returns or sets the relief cut depth
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief cut depth unit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief cut distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief cut distance unit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief cut mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the relief cut number
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")