NXOpen .NET Reference
12.0.0
|
Represents a ProbeTracking Builder More...
Properties | |
unsafe NXOpen.NXObject | Axis [get, set] |
Returns or sets the stem axis More... | |
unsafe NXOpen.NXObject | StemTop [get, set] |
Returns or sets the stem top More... | |
Properties inherited from NXOpen.CAM.SolidTrackingBuilder | |
unsafe NXOpen.NXObject | Location [get, set] |
Returns or sets the location More... | |
unsafe double | TrackingXOff [get, set] |
Returns or sets the XOff value More... | |
unsafe double | TrackingYOff [get, set] |
Returns or sets the YOff value More... | |
unsafe double | TrackingZOff [get, set] |
Returns or sets the ZOff value More... | |
Properties inherited from NXOpen.CAM.TrackpointBuilder | |
unsafe int | TlAdjReg [get, set] |
Returns or sets the adjust register More... | |
unsafe int | TlCutcomReg [get, set] |
Returns or sets the cutcom register More... | |
unsafe string | TrackingName [get, set] |
Returns or sets the Tracking Point name value More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a ProbeTracking Builder
To create a new instance of this class, use NXOpen.CAM.Tool.CreateProbeTrackingBuilder
Created in NX5.0.0
|
getset |
Returns or sets the stem axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stem top
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.