NXOpen .NET Reference
12.0.0
|
Represents a Preprocess Geometry Builder More...
Public Member Functions | |
unsafe void | Create (NXOpen.NXObject obj, double tolerance, NXOpen.NXObject vector) |
Create new facet body More... | |
unsafe void | Delete (NXOpen.NXObject obj) |
Delete one facet body More... | |
unsafe void | GetParameter (NXOpen.NXObject obj, out double tolerance, out NXOpen.NXObject vector) |
Get tolerance and vector of facet body which is gotten from relevant solid body More... | |
unsafe void | SetParameter (NXOpen.NXObject obj, double tolerance, NXOpen.NXObject vector) |
Set tolerance and vector for facet body which is gotten from relevant solid body More... | |
unsafe void | GetObjects (out NXOpen.NXObject[] solidBodies, out NXOpen.NXObject[] facetBodies) |
Get solid bodies and relevant facet bodies More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SmartObject | FixedVector [get, set] |
Returns or sets the default tool axis vector More... | |
unsafe double | TriangleTolerance [get, set] |
Returns or sets the default triangle tolerance More... | |
Represents a Preprocess Geometry Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreatePreprocessGeometryBuilder
Created in NX6.0.0
unsafe void NXOpen.CAM.PreprocessGeometryBuilder.Create | ( | NXOpen.NXObject | obj, |
double | tolerance, | ||
NXOpen.NXObject | vector | ||
) |
Create new facet body
Created in NX6.0.0
License requirements: None.
obj | the new solid body, it will be converted to facet body in function |
tolerance | tolerance |
vector | vector |
unsafe void NXOpen.CAM.PreprocessGeometryBuilder.Delete | ( | NXOpen.NXObject | obj | ) |
Delete one facet body
Created in NX6.0.0
License requirements: None.
obj | the solid body,its relevant facet body will be deleted actually |
unsafe void NXOpen.CAM.PreprocessGeometryBuilder.GetObjects | ( | out NXOpen.NXObject[] | solidBodies, |
out NXOpen.NXObject[] | facetBodies | ||
) |
Get solid bodies and relevant facet bodies
Created in NX6.0.0
License requirements: None.
solidBodies | the solid bodies |
facetBodies | the facet bodies, corresponding to facet bodies |
unsafe void NXOpen.CAM.PreprocessGeometryBuilder.GetParameter | ( | NXOpen.NXObject | obj, |
out double | tolerance, | ||
out NXOpen.NXObject | vector | ||
) |
Get tolerance and vector of facet body which is gotten from relevant solid body
Created in NX6.0.0
License requirements: None.
obj | the solid body,will find relevant facet body dependent on it |
tolerance | tolerance |
vector | vector |
unsafe void NXOpen.CAM.PreprocessGeometryBuilder.SetParameter | ( | NXOpen.NXObject | obj, |
double | tolerance, | ||
NXOpen.NXObject | vector | ||
) |
Set tolerance and vector for facet body which is gotten from relevant solid body
Created in NX6.0.0
License requirements: None.
obj | the solid body,will find relevant facet body dependent on it |
tolerance | tolerance |
vector | vector |
|
getset |
Returns or sets the default tool axis vector
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the default triangle tolerance
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")