NXOpen .NET Reference
12.0.0
|
Represents a PmopToolAxisCiBuilder More...
Public Types | |
enum | ToolAxisTypes { None, Vector, NormalToPart, NormalToFirstFace } |
Available types for pmop tool axis type More... | |
Properties | |
unsafe NXOpen.SmartObject | FixedVector [get, set] |
Returns or sets the tool axis vector More... | |
unsafe NXOpen.CAM.PmopToolAxisCiBuilder.ToolAxisTypes | ToolAxis [get, set] |
Returns or sets the tool axis type More... | |
Represents a PmopToolAxisCiBuilder
This is an abstract class, and cannot be instantiated.
Created in NX5.0.0
|
getset |
Returns or sets the tool axis vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")