NXOpen .NET Reference
12.0.0
|
This class represents the data of a Linear Motion More...
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe double | LevelDepth [get, set] |
Returns or sets the level depth More... | |
unsafe NXOpen.Vector3d | LevelNormal [get, set] |
Returns or sets the level normal More... | |
unsafe int | LevelNumber [get, set] |
Returns or sets the level number More... | |
unsafe string | OperationName [get, set] |
Returns or sets the operation name More... | |
This class represents the data of a Linear Motion
Created in NX10.0.3
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX10.0.3
License requirements: None.
|
getset |
Returns or sets the level depth
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the level normal
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the level number
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the operation name
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.