NXOpen .NET Reference
12.0.0
|
Represents a OperationTeaching Builder More...
Public Member Functions | |
unsafe string | GetLibraryPath () |
Gets the selected library path More... | |
unsafe void | SetLibraryPath (string path) |
Sets the selected library path More... | |
unsafe NXOpen.CAM.CAMFeature | GetFeature () |
Gets the selected feature More... | |
unsafe void | SetFeature (NXOpen.CAM.CAMFeature feature) |
Sets the selected feature More... | |
unsafe NXOpen.CAM.Operation[] | GetOperations () |
Gets the selected operations More... | |
unsafe void | SetOperations (NXOpen.CAM.Operation[] aOperations) |
Sets the selected operations More... | |
unsafe string[] | Teach () |
Teaches the new operations More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a OperationTeaching Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateOperationTeaching
Created in NX8.0.0
unsafe NXOpen.CAM.CAMFeature NXOpen.CAM.OperationTeaching.GetFeature | ( | ) |
Gets the selected feature
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
unsafe string NXOpen.CAM.OperationTeaching.GetLibraryPath | ( | ) |
Gets the selected library path
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
unsafe NXOpen.CAM.Operation [] NXOpen.CAM.OperationTeaching.GetOperations | ( | ) |
Gets the selected operations
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
unsafe void NXOpen.CAM.OperationTeaching.SetFeature | ( | NXOpen.CAM.CAMFeature | feature | ) |
Sets the selected feature
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
feature |
unsafe void NXOpen.CAM.OperationTeaching.SetLibraryPath | ( | string | path | ) |
Sets the selected library path
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
path |
unsafe void NXOpen.CAM.OperationTeaching.SetOperations | ( | NXOpen.CAM.Operation[] | aOperations | ) |
Sets the selected operations
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")
aOperations |
unsafe string [] NXOpen.CAM.OperationTeaching.Teach | ( | ) |
Teaches the new operations
Created in NX8.0.0
License requirements: fbm_author ("FBM Author")