NXOpen .NET Reference
12.0.0
|
Represents Retract settings for laser non cutting moves More...
Public Types | |
enum | Type { LinearRelToCut, Arc } |
the Retract Type enum More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ArcAngle [get] |
Returns the Arc Angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ExtendDistance [get] |
Returns the Extend Distance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | Length [get] |
Returns the Length More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | Radius [get] |
Returns the Radius More... | |
unsafe NXOpen.CAM.NcmLaserRetract.Type | RetractType [get, set] |
Returns or sets the Retract Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SwingAngle [get] |
Returns the Swing Angle More... | |
Represents Retract settings for laser non cutting moves
Created in NX9.0.0
|
get |
Returns the Arc Angle
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Extend Distance
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Length
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Radius
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Retract Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Swing Angle
Created in NX9.0.0
License requirements: None.