NXOpen .NET Reference
12.0.0
|
Represents a builder for an inheritable double value in of a CAM. More...
Public Types | |
enum | EngageRetractTypes { Linear, PlungeLift, Smooth, None } |
Available types for engage/retract in surface contouring More... | |
Properties | |
unsafe NXOpen.CAM.NcmEngRetBuilder.EngageRetractTypes | EngageRetractType [get, set] |
Returns or sets the type of engage/retract More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HeightBuilder [get] |
Returns the engage/retract height builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | LengthBuilder [get] |
Returns the engage/retract length builder More... | |
unsafe double | RampAngle [get, set] |
Returns or sets the engage/retract ramp angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | SafeClearanceBuilder [get] |
Returns the engage/retract safe clearance builder More... | |
unsafe double | SwingAngle [get, set] |
Returns or sets the engage/retract swing angle More... | |
Represents a builder for an inheritable double value in of a CAM.
CAMObject
Created in NX9.0.3
|
getset |
Returns or sets the type of engage/retract
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the engage/retract height builder
Created in NX9.0.3
License requirements: None.
|
get |
Returns the engage/retract length builder
Created in NX9.0.3
License requirements: None.
|
getset |
Returns or sets the engage/retract ramp angle
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the engage/retract safe clearance builder
Created in NX9.0.3
License requirements: None.
|
getset |
Returns or sets the engage/retract swing angle
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")