NXOpen .NET Reference
12.0.0
|
Represents a MultiplePassesBuilder More...
Public Types | |
enum | StepMethodTypes { Increment, Passes } |
Available types for Step Method More... | |
enum | OrderTypes { SidePassesFirst, DepthPassesFirst } |
Available types for Order More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepthIncrement [get] |
Returns the Depth Increment More... | |
unsafe NXOpen.CAM.MultiplePassesBuilder.StepMethodTypes | DepthStepMethod [get, set] |
Returns or sets the Depth Step Method More... | |
unsafe bool | DoDepthPasses [get, set] |
Returns or sets the Do Depth Passes More... | |
unsafe bool | DoSidePasses [get, set] |
Returns or sets the Do Side Passes More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfDepthPasses [get] |
Returns the Number of Depth Passes More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfSidePasses [get] |
Returns the Number of Side Passes More... | |
unsafe NXOpen.CAM.MultiplePassesBuilder.OrderTypes | Order [get, set] |
Returns or sets the Order More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SideIncrement [get] |
Returns the Side Increment More... | |
unsafe NXOpen.CAM.MultiplePassesBuilder.StepMethodTypes | SideStepMethod [get, set] |
Returns or sets the Side Step Method More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TotalDepth [get] |
Returns the Total Depth More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TotalThickness [get] |
Returns the Total Thickness More... | |
Represents a MultiplePassesBuilder
Created in NX6.0.0
|
get |
Returns the Depth Increment
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Depth Step Method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Do Depth Passes
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: None.
|
getset |
Returns or sets the Do Side Passes
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Number of Depth Passes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Number of Side Passes
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Order
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Side Increment
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Side Step Method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Total Depth
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Total Thickness
Created in NX6.0.0
License requirements: None.