NXOpen .NET Reference
12.0.0
|
Represents a Machining Region Builder More...
Properties | |
unsafe double | EntryEndOffset [get, set] |
Returns or sets the entry end offset More... | |
unsafe double | EntryStartOffset [get, set] |
Returns or sets the entry start offset More... | |
unsafe double | ExitEndOffset [get, set] |
Returns or sets the exit end offset More... | |
unsafe double | ExitStartOffset [get, set] |
Returns or sets the exit start offset More... | |
unsafe int | RangeDepthType [get, set] |
Returns or sets the range type More... | |
unsafe int | SidesType [get, set] |
Returns or sets the machining sides type More... | |
Represents a Machining Region Builder
Created in NX11.0.1
|
getset |
Returns or sets the entry end offset
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the entry start offset
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the exit end offset
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the exit start offset
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the range type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the machining sides type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.