NXOpen .NET Reference
12.0.0
|
Represents piercing point settings for laser move More...
Public Types | |
enum | Types { None, Specify } |
the Piercing Point enum More... | |
Properties | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the Piercing Point More... | |
unsafe NXOpen.CAM.LaserPiercingPoint.Types | PointType [get, set] |
Returns or sets the Piercing Point Type More... | |
Represents piercing point settings for laser move
Created in NX9.0.0
|
getset |
Returns or sets the Piercing Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Piercing Point Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")