NXOpen .NET Reference
12.0.0
|
Represents cutout definition settings for laser move More...
Public Types | |
enum | Types { Geometry, Dimensions } |
the Cutout Definition Type enum More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the Angle More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the Center Point More... | |
unsafe double | CornerRadius [get, set] |
Returns or sets the Corner Radius More... | |
unsafe NXOpen.CAM.LaserCutoutDefinition.Types | CutoutDefType [get, set] |
Returns or sets the Cutout Definition Type More... | |
unsafe NXOpen.Section | CutoutSection [get, set] |
Returns or sets the Cutout Section More... | |
unsafe double | Diameter [get, set] |
Returns or sets the Diameter More... | |
unsafe double | Length [get, set] |
Returns or sets the Length More... | |
unsafe double | Width [get, set] |
Returns or sets the Width More... | |
unsafe double | WrenchSize [get, set] |
Returns or sets the Wrench Size More... | |
Represents cutout definition settings for laser move
Created in NX9.0.0
|
getset |
Returns or sets the Angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Center Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Corner Radius
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutout Definition Type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutout Section
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Diameter
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Width
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Wrench Size
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")