NXOpen .NET Reference
12.0.0
|
Edit Multiple Subops Dialog builder More...
Public Types | |
enum | SensorSelectModeType { Automatic, SpecifySensor, SpecifyProbeAngles, SpecifyProbeTip, SpecifyAnglesandTip } |
the sensor selection mode More... | |
enum | SensorStrategyType { Createasneeded, Useexistingonly } |
the sensor strategy More... | |
Properties | |
unsafe double | AngleA [get, set] |
Returns or sets the angle a More... | |
unsafe double | AngleB [get, set] |
Returns or sets the angle b More... | |
unsafe string | SensorName [get, set] |
Returns or sets the sensor name More... | |
unsafe NXOpen.CAM.InspectionSensorMassEditBuilder.SensorStrategyType | SensorStrategy [get, set] |
Returns or sets the sensor strategy More... | |
unsafe int | TipNumber [get, set] |
Returns or sets the tip More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Edit Multiple Subops Dialog builder
To create a new instance of this class, use NXOpen.CAM.InspectionMoveCollection.CreateInspectionSensorMassEditBuilder
Created in NX7.5.3
|
getset |
Returns or sets the angle a
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the angle b
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor name
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sensor strategy
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tip
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")