NXOpen .NET Reference
12.0.0
|
Represents a InspectionProbeTracking builder More...
Public Types | |
enum | TipTypes { Sphere, Cylinder, Disk } |
the tip type More... | |
Public Member Functions | |
unsafe void | SetLocationParameters (NXOpen.NXObject tpLocation) |
Set the trackpoint location and default parameters More... | |
Properties | |
unsafe double | AxialPercent [get, set] |
Returns or sets the axial percentage More... | |
unsafe NXOpen.NXObject | Axis [get, set] |
Returns or sets the stem axis More... | |
unsafe NXOpen.NXObject | StemTop [get, set] |
Returns or sets the stem top More... | |
unsafe NXOpen.CAM.InspectionProbeTrackingBuilder.TipTypes | TipType [get, set] |
Returns or sets the tip type More... | |
Properties inherited from NXOpen.CAM.SolidTrackingBuilder | |
unsafe NXOpen.NXObject | Location [get, set] |
Returns or sets the location More... | |
unsafe double | TrackingXOff [get, set] |
Returns or sets the XOff value More... | |
unsafe double | TrackingYOff [get, set] |
Returns or sets the YOff value More... | |
unsafe double | TrackingZOff [get, set] |
Returns or sets the ZOff value More... | |
Properties inherited from NXOpen.CAM.TrackpointBuilder | |
unsafe int | TlAdjReg [get, set] |
Returns or sets the adjust register More... | |
unsafe int | TlCutcomReg [get, set] |
Returns or sets the cutcom register More... | |
unsafe string | TrackingName [get, set] |
Returns or sets the Tracking Point name value More... | |
Represents a InspectionProbeTracking builder
To create a new instance of this class, use NXOpen.CAM.InspectionTool.CreateInspectionProbeTrackingBuilder
Created in NX9.0.0
unsafe void NXOpen.CAM.InspectionProbeTrackingBuilder.SetLocationParameters | ( | NXOpen.NXObject | tpLocation | ) |
Set the trackpoint location and default parameters
Created in NX9.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
tpLocation | the trackpoint geometry |
|
getset |
Returns or sets the axial percentage
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the stem axis
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the stem top
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the tip type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")