NXOpen .NET Reference
12.0.0
|
Represents an inspection path point builder More...
Public Member Functions | |
unsafe void | GetPointData (int index, out NXOpen.NXObject point, out double angleA, out double angleB) |
Get the values of an existing path point More... | |
unsafe void | SetPointData (int index, NXOpen.NXObject point, double angleA, double angleB) |
Create a new path point, name changed if not unique More... | |
unsafe void | ModifyData (int index, NXOpen.NXObject point, double angleA, double angleB) |
Modify an existing path point, name changed if not unique More... | |
unsafe void | Delete (int index) |
Delete an existing path point More... | |
Represents an inspection path point builder
Created in NX8.5.0
unsafe void NXOpen.CAM.InspectionPathPointBuilder.Delete | ( | int | index | ) |
Delete an existing path point
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
index | the index of the path point to delete |
unsafe void NXOpen.CAM.InspectionPathPointBuilder.GetPointData | ( | int | index, |
out NXOpen.NXObject | point, | ||
out double | angleA, | ||
out double | angleB | ||
) |
Get the values of an existing path point
Created in NX8.5.0
License requirements: None.
index | the index of the path point |
point | the selected point |
angleA | the A angle |
angleB | the B angle |
unsafe void NXOpen.CAM.InspectionPathPointBuilder.ModifyData | ( | int | index, |
NXOpen.NXObject | point, | ||
double | angleA, | ||
double | angleB | ||
) |
Modify an existing path point, name changed if not unique
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
index | the index of the path point to modify |
point | the selected point |
angleA | the A angle |
angleB | the B angle |
unsafe void NXOpen.CAM.InspectionPathPointBuilder.SetPointData | ( | int | index, |
NXOpen.NXObject | point, | ||
double | angleA, | ||
double | angleB | ||
) |
Create a new path point, name changed if not unique
Created in NX8.5.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
index | the index after which the new path point will be added |
point | the new path point |
angleA | the A angle |
angleB | the B angle |