NXOpen .NET Reference
12.0.0
|
Represents the Inspection move collection contained by point set subops More...
Public Member Functions | |
NXOpen.CAM.InspectionMoveSubop[] | ToArray () |
Returns an array of NXOpen.CAM.InspectionMoveSubop objects. More... | |
unsafe NXOpen.CAM.InspectionMoveSubop | FindObject (string sid) |
Finds the CAM. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the Inspection move collection contained by point set subops
To obtain an instance of this class, refer to NXOpen.CAM.InspectionMoveSubop
Created in NX7.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAM.InspectionMoveSubop NXOpen.CAM.InspectionMoveSubopCollection.FindObject | ( | string | sid | ) |
Finds the CAM.
InspectionMoveSubop object with the given identifier as recorded in a journal.
Created in NX8.0.0
License requirements: insp_programming ("INSPECTION PROGRAMMING")
sid | the name of the object |
NXOpen.CAM.InspectionMoveSubop [] NXOpen.CAM.InspectionMoveSubopCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAM.InspectionMoveSubop objects.
|
get |
Returns the tag of this object.