NXOpen .NET Reference
12.0.0
|
Represents the initial profile plunge More...
Public Types | |
enum | Modes { None, Automatic, AxialOrRadial, Specify } |
the initial profile plunge mode More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | AxialCoordinate [get] |
Returns the axial coordinate More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ExtendDistance [get] |
Returns the extend distance More... | |
unsafe NXOpen.CAM.InitialProfilePlunge.Modes | Mode [get, set] |
Returns or sets the initial profile plunge mode More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the initial profile plunge point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RadialCoordinate [get] |
Returns the radial coordinate More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StopDistance [get] |
Returns the stop distance More... | |
Represents the initial profile plunge
Created in NX7.5.0
|
get |
Returns the axial coordinate
Created in NX7.5.0
License requirements: None.
|
get |
Returns the extend distance
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the initial profile plunge mode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the initial profile plunge point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the radial coordinate
Created in NX7.5.0
License requirements: None.
|
get |
Returns the stop distance
Created in NX7.5.0
License requirements: None.