NXOpen .NET Reference
12.0.0
|
Represents the gouge results data More...
Public Types | |
enum | Constants { MaxGouges = 100 } |
Constants for Gouge Results More... | |
enum | Option { None, GougeOnly, GougeAndHolderCollisions, UseOperation } |
Defines the gouge checking type More... | |
Public Member Functions | |
unsafe NXOpen.Point3d[] | GetGougePoints () |
Gouge Points More... | |
unsafe NXOpen.Point3d[] | GetHolderCollisionPoints () |
Holder Collision Points More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.CAM.GougeCheckResults.Option | GougeOption [get] |
Returns the gouge check option More... | |
unsafe int | NumberGouges [get] |
Returns the number of gouges More... | |
unsafe int | NumberHolderCollisions [get] |
Returns the number of Holder Collisions More... | |
Represents the gouge results data
Created in NX11.0.2
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Point3d [] NXOpen.CAM.GougeCheckResults.GetGougePoints | ( | ) |
Gouge Points
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.Point3d [] NXOpen.CAM.GougeCheckResults.GetHolderCollisionPoints | ( | ) |
Holder Collision Points
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
|
get |
Returns the gouge check option
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
|
get |
Returns the number of gouges
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
|
get |
Returns the number of Holder Collisions
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")