NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.GougeCheckBuilder . More...
Public Types | |
enum | ToolShapeType { ToolParameters, SolidAssembly } |
the tool shape options More... | |
enum | GougeCheckStock { Automatic, UserDefined } |
the gouge check stock options More... | |
Properties | |
unsafe bool | CheckToolAndHolder [get, set] |
Returns or sets the check tool and holder. More... | |
unsafe NXOpen.CAM.GougeCheckBuilder.GougeCheckStock | GougeCheckStockOptions [get, set] |
Returns or sets the gouge check stock options. More... | |
unsafe double | GougeCheckStockUserDefinedValue [get, set] |
Returns or sets the gouge check stock user defined value. More... | |
unsafe bool | PauseOnFirstGougeOrCollision [get, set] |
Returns or sets the pause on first gouge or collision. More... | |
unsafe bool | StopWhenLimitReached [get, set] |
Returns or sets the stop when limit reached. More... | |
unsafe int | StopWhenLimitReachedMaximumLimit [get, set] |
Returns or sets the stop when limit reached maximum limit. More... | |
unsafe NXOpen.CAM.GougeCheckBuilder.ToolShapeType | ToolShape [get, set] |
Returns or sets the tool shape. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.GougeCheckBuilder .
Which is for gouge and collision check. When Builder.Commit is called a null reference (Nothing in Visual Basic) will be returned.
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateGougeCheckBuilder
Created in NX11.0.0
|
getset |
Returns or sets the check tool and holder.
This is the setting for the gouge checking to check tool and holder.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the gouge check stock options.
This is the setting for the gouge check stock options.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the gouge check stock user defined value.
This is the setting when user selects user defined gouge check stock.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pause on first gouge or collision.
This is the options to stop the gouge checking when encounter first gouge.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop when limit reached.
This is the options to stop or continue the gouge checking when encounter any gouge.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stop when limit reached maximum limit.
The gouge checking will be stopped when reached the maximum limit.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool shape.
This is the setting for which tool shape type is used for the gouge checking.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")