NXOpen .NET Reference
12.0.0
|
Represents a FormEdges Builder More...
Public Member Functions | |
unsafe int | Create (double noseRadius, double noseAngle, double edgeLength) |
Create a new form edges item More... | |
unsafe void | Modify (int nodeIndex, double noseRadius, double noseAngle, double edgeLength) |
Modify an existing form edges item More... | |
unsafe void | Delete (int nodeIndex) |
Delete an existing form edges item More... | |
unsafe void | Get (int position, out double noseRadius, out double noseAngle, out double edgeLength) |
Get the values of an existing form edges item More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle value More... | |
unsafe double | EdgeLength [get, set] |
Returns or sets the cut edge length value More... | |
unsafe int | NumberOfFormEdges [get] |
Returns the number of form edges item More... | |
Represents a FormEdges Builder
Created in NX6.0.0
unsafe int NXOpen.CAM.FormEdgesBuilder.Create | ( | double | noseRadius, |
double | noseAngle, | ||
double | edgeLength | ||
) |
Create a new form edges item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
noseRadius | the nose radius |
noseAngle | the nose angle |
edgeLength | the edge length |
unsafe void NXOpen.CAM.FormEdgesBuilder.Delete | ( | int | nodeIndex | ) |
Delete an existing form edges item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
nodeIndex | the selected entry index |
unsafe void NXOpen.CAM.FormEdgesBuilder.Get | ( | int | position, |
out double | noseRadius, | ||
out double | noseAngle, | ||
out double | edgeLength | ||
) |
Get the values of an existing form edges item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
position | index in array |
noseRadius | the nose radius |
noseAngle | the nose angle |
edgeLength | the edge length |
unsafe void NXOpen.CAM.FormEdgesBuilder.Modify | ( | int | nodeIndex, |
double | noseRadius, | ||
double | noseAngle, | ||
double | edgeLength | ||
) |
Modify an existing form edges item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
nodeIndex | the index of modified item |
noseRadius | the nose radius |
noseAngle | the nose angle |
edgeLength | the edge length |
|
getset |
Returns or sets the angle value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut edge length value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the number of form edges item
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")