NXOpen .NET Reference
12.0.0
|
Drive Mode Builder More...
Public Types | |
enum | Type { LowerBlendEdge, ReferenceTool } |
Available types for Drive Mode More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FloorOverlap [get] |
Returns the Floor Overlap Distance More... | |
unsafe NXOpen.CAM.DriveMode.Type | Mode [get, set] |
Returns or sets the Drive Mode Type More... | |
unsafe double | ReferenceToolDiameter [get, set] |
Returns or sets the Reference Tool Diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WallOverlap [get] |
Returns the Wall Overlap Distance More... | |
Drive Mode Builder
Created in NX7.5.0
|
get |
Returns the Floor Overlap Distance
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Drive Mode Type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Reference Tool Diameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Wall Overlap Distance
Created in NX7.5.0
License requirements: None.