NXOpen .NET Reference
12.0.0
|
Represents a DmCmMultiplePassesCiBuilder More...
Public Types | |
enum | WallStepMethodType { Increment, Passes } |
Available types for Wall Step Method More... | |
enum | OrderType { WallFirst, FloorFirst } |
Available types for Order More... | |
Properties | |
unsafe bool | AuxFloor [get, set] |
Returns or sets the Use Auxiliary Floor More... | |
unsafe bool | CutOnlyAlongFloorAndWall [get, set] |
Returns or sets the Cut Only Along Floor and Wall More... | |
unsafe bool | Floor [get, set] |
Returns or sets the Floor More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FloorIncrementBuilder [get] |
Returns the builder of Floor Increment More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | FloorNumberPassesBuilder [get] |
Returns the builder of Floor Number of Passes More... | |
unsafe NXOpen.NXObject | FloorStepMethodBuilder [get] |
Returns the Floor Step Method Builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FloorStockOffsetBuilder [get] |
Returns the builder of Floor Stock Offset More... | |
unsafe NXOpen.CAM.DmCmMultiplePassesCiBuilder.OrderType | Order [get, set] |
Returns or sets the Order More... | |
unsafe bool | Wall [get, set] |
Returns or sets the Wall More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WallIncrementBuilder [get] |
Returns the builder of Wall Increment More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | WallNumberPassesBuilder [get] |
Returns the builder of Wall Number of Passes More... | |
unsafe NXOpen.CAM.DmCmMultiplePassesCiBuilder.WallStepMethodType | WallStepMethod [get, set] |
Returns or sets the Wall Step Method More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WallStockOffsetBuilder [get] |
Returns the builder of Wall Stock Offset More... | |
Represents a DmCmMultiplePassesCiBuilder
To obtain an instance of this class use CAM.DmCmBuilder.DmCmMultiplePassesBuilder
Created in NX5.0.0
|
getset |
Returns or sets the Use Auxiliary Floor
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cut Only Along Floor and Wall
Created in NX8.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Floor
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the builder of Floor Increment
Created in NX5.0.0
License requirements: None.
|
get |
Returns the builder of Floor Number of Passes
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Floor Step Method Builder
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the builder of Floor Stock Offset
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the Order
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Wall
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the builder of Wall Increment
Created in NX5.0.0
License requirements: None.
|
get |
Returns the builder of Wall Number of Passes
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the Wall Step Method
Created in NX5.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the builder of Wall Stock Offset
Created in NX5.0.0
License requirements: None.