NXOpen .NET Reference
12.0.0
|
Represents a Tube Drive Builder More...
Properties | |
unsafe int | CutDirection [get, set] |
Returns or sets the cut direction More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutType [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumDepthPerCut [get] |
Returns the maximum depth per cut builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumStepover [get] |
Returns the maximum stepover builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumRadius [get] |
Returns the minimum radius builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the stepover builder More... | |
Represents a Tube Drive Builder
Created in NX11.0.1
|
getset |
Returns or sets the cut direction
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the cut pattern builder
Created in NX11.0.1
License requirements: None.
|
get |
Returns the maximum depth per cut builder
Created in NX11.0.1
License requirements: None.
|
get |
Returns the maximum stepover builder
Created in NX11.0.1
License requirements: None.
|
get |
Returns the minimum radius builder
Created in NX11.0.1
License requirements: None.
|
get |
Returns the stepover builder
Created in NX11.0.1
License requirements: None.