NXOpen .NET Reference
12.0.0
|
Represets a User Defined Event More...
Public Types | |
enum | Mode { Off, On, Rpm } |
Available types for spindle mode More... | |
Properties | |
unsafe bool | IsActive [get, set] |
Returns or sets the spindle status More... | |
unsafe bool | IsReversed [get, set] |
Returns or sets the spindle reverse status More... | |
unsafe NXOpen.CAM.CycleSpindle.Mode | SpindleMode [get, set] |
Returns or sets the spindle type More... | |
unsafe double | SpindleSpeed [get, set] |
Returns or sets the spindle value More... | |
Represets a User Defined Event
Created in NX10.0.2
|
getset |
Returns or sets the spindle status
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spindle reverse status
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spindle type
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the spindle value
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")