NXOpen .NET Reference
12.0.0
|
Represets a User Defined Event More...
Public Types | |
enum | Mode { On, Off, Seconds, Revolutions } |
Available types for dwell mode More... | |
Properties | |
unsafe double | Dwell [get, set] |
Returns or sets the dwell value More... | |
unsafe NXOpen.CAM.CycleDwell.Mode | DwellMode [get, set] |
Returns or sets the dwell type More... | |
unsafe bool | IsActive [get, set] |
Returns or sets the dwell status More... | |
Represets a User Defined Event
Created in NX10.0.2
|
getset |
Returns or sets the dwell value
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the dwell type
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the dwell status
Created in NX10.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")