NXOpen .NET Reference
12.0.0
|
Represets a User Defined Event More...
Public Types | |
enum | Flow { Low, Medium, Hight } |
Available types for coolant flow mode More... | |
Properties | |
unsafe string | Coolant [get, set] |
Returns or sets the coolant mode More... | |
unsafe bool | FlowIsActive [get, set] |
Returns or sets the flow status More... | |
unsafe NXOpen.CAM.CycleCoolant.Flow | FlowMode [get, set] |
Returns or sets the flow mode More... | |
unsafe bool | IsActive [get, set] |
Returns or sets the coolant status More... | |
Represets a User Defined Event
Created in NX10.0.2
|
getset |
Returns or sets the coolant mode
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flow status
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flow mode
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the coolant status
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")