NXOpen .NET Reference
12.0.0
|
Represents a cut level object for planar mill. More...
Public Types | |
enum | Types { UserDefined, FloorOnly, FloorAndCriticalDepth, CriticalDepth, Constant } |
cut level types More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CommonDepth [get] |
Returns the common depth More... | |
unsafe NXOpen.CAM.CutLevelPlanar.Types | CutLevelType [get, set] |
Returns or sets the cut level type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DistanceFromFloor [get] |
Returns the distance from floor More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DistanceFromTop [get] |
Returns the distance from top More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | IncrementalSideStock [get] |
Returns the incremental side stock More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinimumDepth [get] |
Returns the minimum depth More... | |
unsafe bool | TopOffCriticalDepths [get, set] |
Returns or sets the top off critical depths More... | |
Represents a cut level object for planar mill.
Created in NX7.5.0
|
get |
Returns the common depth
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the cut level type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the distance from floor
Created in NX7.5.0
License requirements: None.
|
get |
Returns the distance from top
Created in NX7.5.0
License requirements: None.
|
get |
Returns the incremental side stock
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum depth
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the top off critical depths
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")