NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.CutDwell More...
Public Types | |
enum | Types { None, Time, Revolutions } |
the rough cut dwell mode options More... | |
Properties | |
unsafe double | Revolutions [get, set] |
Returns or sets the cut dwell revolutions More... | |
unsafe double | Time [get, set] |
Returns or sets the cut dwell time More... | |
unsafe NXOpen.CAM.CutDwell.Types | Type [get, set] |
Returns or sets the cut dwell type More... | |
Represents a NXOpen.CAM.CutDwell
Created in NX6.0.0
|
getset |
Returns or sets the cut dwell revolutions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut dwell time
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut dwell type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")