NXOpen .NET Reference
12.0.0
|
Represents a cut depth checker object More...
Public Member Functions | |
unsafe void | PerformCheck () |
The action to perform the check More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CheckNeck [get, set] |
Returns or sets the indicator to include tool neck in the collision check process More... | |
unsafe bool | CreateCurvesForGouges [get, set] |
Returns or sets the indicator to create curves for the gouged motions More... | |
unsafe double | CutVolume [get] |
Returns the calculated cut volume More... | |
unsafe bool | DisplayGouges [get, set] |
Returns or sets the indicator to display gouges More... | |
unsafe double | MaxCutDepthViolation [get] |
Returns the maximum cut depth violation More... | |
unsafe int | NumCutDepthViolations [get] |
Returns the number of cut depth violations More... | |
unsafe NXOpen.CAM.Operation | OperationToCheck [get, set] |
Returns or sets the operation that is being checked More... | |
unsafe bool | PauseOnGouge [get, set] |
Returns or sets the indicator for pausing on gouge More... | |
unsafe int | StopLimit [get, set] |
Returns or sets the number of gouges to be used as a limit to stop More... | |
unsafe bool | StopOnLimit [get, set] |
Returns or sets the indicator to stop when the number of gouges has equalled the stop limit More... | |
Represents a cut depth checker object
This has not creator
Created in NX8.5.0
unsafe void NXOpen.CAM.CutDepthChecker.PerformCheck | ( | ) |
The action to perform the check
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indicator to include tool neck in the collision check process
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the indicator to create curves for the gouged motions
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the calculated cut volume
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the indicator to display gouges
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the maximum cut depth violation
Created in NX8.5.0
License requirements: None.
|
get |
Returns the number of cut depth violations
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the operation that is being checked
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the indicator for pausing on gouge
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the number of gouges to be used as a limit to stop
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the indicator to stop when the number of gouges has equalled the stop limit
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")