NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ConvertFromMCDBuilder More...
Public Types | |
enum | MachineTypes { Mill, Turn, MillTurn } |
Represents the machine type option. More... | |
enum | PocketLocationTypes { Spindle, ToolMagazine } |
Represents the pocket location option. More... | |
Properties | |
unsafe NXOpen.Face | CounterSpindleFace [get, set] |
Returns or sets the counter spindle face. More... | |
unsafe string | MachineBaseJunctionName [get, set] |
Returns or sets the machine base junction name More... | |
unsafe NXOpen.CAM.ConvertFromMCDBuilder.MachineTypes | MachineType [get, set] |
Returns or sets the machine type method More... | |
unsafe NXOpen.CoordinateSystem | MachineZeroCsys [get, set] |
Returns or sets the machine zero csys More... | |
unsafe NXOpen.Face | MainSpindleFace [get, set] |
Returns or sets the main spindle face. More... | |
unsafe NXOpen.CAM.ConvertFromMCDBuilder.PocketLocationTypes | MillPocketLocation [get, set] |
Returns or sets the mill pocket location More... | |
unsafe int | MillPocketNumber [get, set] |
Returns or sets the mill pocket number More... | |
unsafe NXOpen.Face | SpindleFace [get, set] |
Returns or sets the spindle face More... | |
unsafe NXOpen.NXObject | ToolMagazine [get, set] |
Returns or sets the tool magazine More... | |
unsafe NXOpen.NXObject | Turret [get, set] |
Returns or sets the turret More... | |
unsafe int | TurretPocketNumber [get, set] |
Returns or sets the turret pocket number More... | |
unsafe NXOpen.Face | WorkpieceFace [get, set] |
Returns or sets the workpiece face. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.ConvertFromMCDBuilder
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateConvertFromMcdBuilder
Created in NX9.0.0
|
getset |
Returns or sets the counter spindle face.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the machine base junction name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the machine type method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the machine zero csys
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the main spindle face.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the mill pocket location
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the mill pocket number
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the spindle face
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the tool magazine
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the turret
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the turret pocket number
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the workpiece face.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")