NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.CollisionPairBuilder More...
Public Types | |
enum | Filter { Component, Class, ComponentParent } |
the collision selection filter value More... | |
Properties | |
unsafe double | CollisionClearance [get, set] |
Returns or sets the collision clearance More... | |
unsafe bool | CollisionEnable [get, set] |
Returns or sets the collision enable More... | |
unsafe NXOpen.CAM.CollisionPairBuilder.Filter | FirstObjectFilter [get, set] |
Returns or sets the first collision selection filter More... | |
unsafe string | FirstObjectName [get, set] |
Returns or sets the first collision selection name More... | |
unsafe NXOpen.CAM.CollisionPairBuilder.Filter | SecondObjectFilter [get, set] |
Returns or sets the second collision selection filter More... | |
unsafe string | SecondObjectName [get, set] |
Returns or sets the second collision selection name More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.CollisionPairBuilder
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateCollisionPairBuilder
Created in NX6.0.0
|
getset |
Returns or sets the collision clearance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the collision enable
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the first collision selection filter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the first collision selection name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the second collision selection filter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the second collision selection name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")