NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ChipControl More...
Public Types | |
enum | Types { None, ConstBreak, VarBreak, ConstClear, VarClear } |
the control mode options More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ConstantIncrement [get] |
Returns the Constant Increment More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepartureDistance [get] |
Returns the Departure Distance More... | |
unsafe bool | FirstPlungeOnly [get, set] |
Returns or sets the First Plunge Only More... | |
unsafe NXOpen.CAM.ChipControl.Types | Type [get, set] |
Returns or sets the chip control type More... | |
unsafe NXOpen.CAM.TurnRoughVariableIncrementBuilder | VariableIncrement [get] |
Returns the Variable Increment More... | |
Represents a NXOpen.CAM.ChipControl
Created in NX6.0.0
|
get |
Returns the Constant Increment
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Departure Distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the First Plunge Only
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the chip control type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Variable Increment
Created in NX6.0.0
License requirements: None.