NXOpen .NET Reference
12.0.0
|
Represents the CAM Attribute collection More...
Public Member Functions | |
NXOpen.CAM.CAMAttribute[] | ToArray () |
Returns an array of NXOpen.CAM.CAMAttribute objects. More... | |
unsafe NXOpen.CAM.CAMAttribute | FindObject (string sid) |
Finds the CAM. More... | |
unsafe NXOpen.CAM.CAMAttribute | AddAttribute (string name, NXOpen.CAM.CAMAttribute.ValueType type) |
Add an attribute More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the CAM Attribute collection
To obtain an instance of this class, refer to NXOpen.CAM.CAMFeature
Created in NX8.0.0
unsafe NXOpen.CAM.CAMAttribute NXOpen.CAM.CAMAttributeCollection.AddAttribute | ( | string | name, |
NXOpen.CAM.CAMAttribute.ValueType | type | ||
) |
Add an attribute
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
name | attribute name |
type | attribute type |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAM.CAMAttribute NXOpen.CAM.CAMAttributeCollection.FindObject | ( | string | sid | ) |
Finds the CAM.
CAMAttribute object with the given identifier as recorded in a journal.
Created in NX8.0.0
License requirements: None.
sid | the name of the object |
NXOpen.CAM.CAMAttribute [] NXOpen.CAM.CAMAttributeCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAM.CAMAttribute objects.
|
get |
Returns the tag of this object.