NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.BoundaryTurnBlank More...
Public Types | |
enum | Type { Bar, Tube, Curve, Workspace } |
the blank types available More... | |
enum | Position { AtHeadstock, AwayfromHeadstock } |
the mounting direction types available More... | |
Properties | |
unsafe bool | AutoPosition [get, set] |
Returns or sets the automatic position flag More... | |
unsafe NXOpen.CAM.BoundaryTurnBlank.Type | BlankType [get, set] |
Returns or sets the workpiece type More... | |
unsafe NXOpen.CAM.Boundary | Boundary [get] |
Returns the boundary More... | |
unsafe double | Diameter [get, set] |
Returns or sets the diameter of the bar More... | |
unsafe double | EquidistantStock [get, set] |
Returns or sets the equidistant stock More... | |
unsafe double | FaceStock [get, set] |
Returns or sets the face stock More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip direction flag More... | |
unsafe double | InnerDiameter [get, set] |
Returns or sets the inner diameter of the tube More... | |
unsafe double | Length [get, set] |
Returns or sets the length of the bar or tube More... | |
unsafe NXOpen.CAM.BoundaryTurnBlank.Position | MountingPosition [get, set] |
Returns or sets the mounting position More... | |
unsafe double | OuterDiameter [get, set] |
Returns or sets the outer diameter of the tube More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the head stock position More... | |
unsafe double | RadialStock [get, set] |
Returns or sets the radial stock More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the reference point More... | |
unsafe NXOpen.Point | TargetPoint [get, set] |
Returns or sets the target point More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.BoundaryTurnBlank
This builder cannot be instantiated separately.
Created in NX9.0.2
|
getset |
Returns or sets the automatic position flag
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the workpiece type
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the boundary
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the diameter of the bar
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the equidistant stock
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the face stock
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flip direction flag
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the inner diameter of the tube
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the length of the bar or tube
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the mounting position
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the outer diameter of the tube
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the head stock position
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial stock
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the reference point
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the target point
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")