NXOpen .NET Reference
12.0.0
|
Represents the blank ipw builder for blank definition More...
Public Types | |
enum | StatusTypes { UpToDate, OutOfDate, UnableToUpdate, None, Unknown } |
the blank IPW status types More... | |
Public Member Functions | |
unsafe void | SetSource (string sourcePartName, string sourceName) |
Set the blank ipw source More... | |
unsafe NXOpen.CAM.CAMObject | GetSource (out NXOpen.NXObject sourcePart) |
Get the blank ipw source More... | |
unsafe NXOpen.CAM.BlankIpw.StatusTypes | GetStatus () |
Get the blank IPW status More... | |
unsafe NXOpen.CAM.BlankIpw.StatusTypes | Update () |
Update the blank ipw More... | |
unsafe bool | IsValidSource (NXOpen.CAM.CAMObject @object) |
Decide if the input object can be a valid source More... | |
Represents the blank ipw builder for blank definition
To obtain an instance of this class use the NXOpen.CAM.GeometryGroup
Created in NX8.0.0
unsafe NXOpen.CAM.CAMObject NXOpen.CAM.BlankIpw.GetSource | ( | out NXOpen.NXObject | sourcePart | ) |
Get the blank ipw source
Created in NX8.0.0
License requirements: None.
sourcePart | the part where the blank IPW source exists |
unsafe NXOpen.CAM.BlankIpw.StatusTypes NXOpen.CAM.BlankIpw.GetStatus | ( | ) |
Get the blank IPW status
Created in NX8.0.0
License requirements: None.
unsafe bool NXOpen.CAM.BlankIpw.IsValidSource | ( | NXOpen.CAM.CAMObject @ | object | ) |
Decide if the input object can be a valid source
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
object | the object to be checked |
unsafe void NXOpen.CAM.BlankIpw.SetSource | ( | string | sourcePartName, |
string | sourceName | ||
) |
Set the blank ipw source
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
sourcePartName | the part name where the blank IPW source exists |
sourceName | the name of the blank IPW source |
unsafe NXOpen.CAM.BlankIpw.StatusTypes NXOpen.CAM.BlankIpw.Update | ( | ) |
Update the blank ipw
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")