NXOpen .NET Reference
12.0.0
|
Represents a Steep Containment Builder More...
Public Types | |
enum | CutLevelTypes { Constant, Optimized } |
cut level types More... | |
Public Types inherited from NXOpen.CAM.AreaMillingContainment | |
enum | CutDirectionTypes { Climb, Conventional } |
Available types for Cut Direction in Area Milling More... | |
Properties | |
unsafe NXOpen.CAM.AreaMillingContainment.CutDirectionTypes | AreaMillingCutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe NXOpen.CAM.AreaMillingSteepContainment.CutLevelTypes | CutLevelType [get, set] |
Returns or sets the cut level type More... | |
unsafe NXOpen.CAM.StepoverBuilder | DepthPerCut [get] |
Returns the builder of area milling depth per cut More... | |
Properties inherited from NXOpen.CAM.AreaMillingContainment | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the builder of area milling stepover More... | |
Represents a Steep Containment Builder
Created in NX9.0.0
|
getset |
Returns or sets the Cut Direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut level type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the builder of area milling depth per cut
Created in NX9.0.0
License requirements: None.