NXOpen .NET Reference
12.0.0
|
This class provides Spring Associated Data Support More...
Public Types | |
enum | State { Apply, Clear, Ignore } |
indicates to apply or clear the stiffness property upon commit More... | |
enum | TranslationalComponentEnd { X, Y, Z } |
indicates which translational degree of freedom to use as component end More... | |
enum | RotationalComponentEnd { Rx, Ry, Rz } |
indicates which rotational degree of freedom to use as component end More... | |
Properties | |
unsafe NXOpen.CAE.SpringEADBuilder.State | ComponentEndAState [get, set] |
Returns or sets the component end a state drives the action upon commit More... | |
unsafe NXOpen.CAE.SpringEADBuilder.State | ComponentEndBState [get, set] |
Returns or sets the component end b state drives the action upon commit More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select element operator selects elements More... | |
unsafe NXOpen.CAE.PhysicalPropertyTable | PhysicalPropertyTable [get, set] |
Returns or sets the physical property table of the spring element More... | |
unsafe NXOpen.CAE.SpringEADBuilder.State | PhysicalPropertyTableState [get, set] |
Returns or sets the physical property table state state drives the action upon commit More... | |
unsafe NXOpen.CAE.SpringEADBuilder.RotationalComponentEnd | RotationalComponentEndA [get, set] |
Returns or sets the rotational component end A of the spring element More... | |
unsafe NXOpen.CAE.SpringEADBuilder.RotationalComponentEnd | RotationalComponentEndB [get, set] |
Returns or sets the rotational component end B of the spring element More... | |
unsafe NXOpen.Expression | RotationalStiffness [get] |
Returns the expression rotational stiffness operator gets spring rotational stiffness value More... | |
unsafe NXOpen.CAE.SpringEADBuilder.State | StiffnessState [get, set] |
Returns or sets the stiffness state drives the action upon commit More... | |
unsafe NXOpen.CAE.SpringEADBuilder.TranslationalComponentEnd | TranslationalComponentEndA [get, set] |
Returns or sets the translational component end A of the spring element More... | |
unsafe NXOpen.CAE.SpringEADBuilder.TranslationalComponentEnd | TranslationalComponentEndB [get, set] |
Returns or sets the translational component end B of the spring element More... | |
unsafe NXOpen.Expression | TranslationalStiffness [get] |
Returns the expression stiffness operator gets spring translational stiffness value More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class provides Spring Associated Data Support
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateSpringEadBuilder
Default values.
Property | Value |
---|---|
RotationalStiffness.Value |
0 (millimeters part), 0 (inches part) |
StiffnessState |
Apply |
TranslationalStiffness.Value |
0 (millimeters part), 0 (inches part) |
Created in NX6.0.0
|
getset |
Returns or sets the component end a state drives the action upon commit
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the component end b state drives the action upon commit
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the select element operator selects elements
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the physical property table of the spring element
Created in NX11.0.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the physical property table state state drives the action upon commit
Created in NX11.0.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the rotational component end A of the spring element
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the rotational component end B of the spring element
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the expression rotational stiffness operator gets spring rotational stiffness value
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the stiffness state drives the action upon commit
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the translational component end A of the spring element
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the translational component end B of the spring element
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the expression stiffness operator gets spring translational stiffness value
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")