NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SpiderElementBuilder More...
Public Types | |
enum | NewMeshType { Create, Existing } |
Option to create new mesh or add to existing mesh More... | |
Properties | |
unsafe string | CollectorName [get, set] |
Returns or sets the mesh collector name More... | |
unsafe NXOpen.CAE.SelectFENode | CoreNode [get] |
Returns a core node More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.CAE.SelectFENodeList | LegNodes [get] |
Returns the leg nodes More... | |
unsafe string | MeshName [get, set] |
Returns or sets the mesh name More... | |
unsafe string | NeutralName [get, set] |
Returns or sets the element neutral name More... | |
unsafe NXOpen.CAE.SpiderElementBuilder.NewMeshType | NewMeshOption [get, set] |
Returns or sets the new mesh option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.SpiderElementBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateSpiderElementBuilder
Created in NX5.0.1
|
getset |
Returns or sets the mesh collector name
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns a core node
Created in NX5.0.1
License requirements: None.
|
getset |
Returns or sets the label
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the leg nodes
Created in NX5.0.1
License requirements: None.
|
getset |
Returns or sets the mesh name
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element neutral name
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the new mesh option
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")