NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SolidPropertyCheckBuilder More...
Public Types | |
enum | UserUnit { DefaultUnit, KgMilli, LbmIn, LbfInSec } |
User Specified output unit More... | |
enum | CoupledSolutionOutput { Structural, Thermal } |
Coupled Solution output option More... | |
Properties | |
unsafe NXOpen.CAE.SolidPropertyCheckBuilder.CoupledSolutionOutput | CoupledSolutionOption [get, set] |
Returns or sets the coupled solution output option More... | |
unsafe bool | DefaultTemperatureOption [get, set] |
Returns or sets the output mass split option option More... | |
unsafe bool | DisplayCgOption [get, set] |
Returns or sets the output mass split option option More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the selected elements More... | |
unsafe NXOpen.Expression | EvaluationTemparature [get] |
Returns the output temperature option in C More... | |
unsafe bool | OutputOption [get, set] |
Returns or sets the detail output option More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCsys [get, set] |
Returns or sets the reference csys More... | |
unsafe bool | SplitMass [get, set] |
Returns or sets the output mass split option option More... | |
unsafe NXOpen.CAE.SolidPropertyCheckBuilder.UserUnit | UserSpecifiedUnit [get, set] |
Returns or sets the output result unit More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.SolidPropertyCheckBuilder
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateSolidPropertyCheckBuilder
Created in NX5.0.1
|
getset |
Returns or sets the coupled solution output option
Created in NX10.0.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output mass split option option
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output mass split option option
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements
Created in NX6.0.0
License requirements: None.
|
get |
Returns the output temperature option in C
Created in NX5.0.1
License requirements: None.
|
getset |
Returns or sets the detail output option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the reference csys
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output mass split option option
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output result unit
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")