NXOpen .NET Reference
12.0.0
|
This builder is meant for optimization results related to material density. More...
Public Types | |
enum | AdditionalSmoothingType { None, Laplace } |
Source mesh type More... | |
Public Member Functions | |
unsafe double[] | GetSolidAreaColor () |
Returns the solid area color More... | |
unsafe void | SetSolidAreaColor (double[] solidAreaColor) |
Sets the solid area color More... | |
unsafe double[] | GetLatticeAreaColor () |
Returns the lattice area color More... | |
unsafe void | SetLatticeAreaColor (double[] latticeAreaColor) |
Sets the lattice area color More... | |
unsafe void | DisplayUpdate () |
Display update More... | |
unsafe void | Export () |
Export model files More... | |
unsafe void | CreateVerificationSolution () |
Create verification solution More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SmoothOptResultsBuilder.AdditionalSmoothingType | AdditionalSmoothingOption [get, set] |
Returns or sets the additonal smoothing option More... | |
unsafe bool | AutomaticDisplayOption [get, set] |
Returns or sets the automatic display option More... | |
unsafe bool | GenerateBdf [get, set] |
Returns or sets the generate bdf More... | |
unsafe bool | GenerateDensityCsv [get, set] |
Returns or sets the generate density csv More... | |
unsafe bool | GenerateStl [get, set] |
Returns or sets the generate stl More... | |
unsafe int | Iteration [get, set] |
Returns or sets the iteration More... | |
unsafe int | LoadCase [get, set] |
Returns or sets the load case More... | |
unsafe double | LowerBoundLatticeArea [get, set] |
Returns or sets the lower bound lattice area More... | |
unsafe double | LowerBoundSolidArea [get, set] |
Returns or sets the lower bound solid area More... | |
unsafe NXOpen.CAE.Result | Result [get, set] |
Returns or sets the result More... | |
unsafe bool | SmoothDisplayOption [get, set] |
Returns or sets the source mesh option More... | |
unsafe double | SmoothLevel [get, set] |
Returns or sets the smooth level More... | |
unsafe NXOpen.CAE.SimSolution | Solution [get, set] |
Returns or sets the solution More... | |
unsafe int | ViewPortIndex [get, set] |
Returns or sets the view port index More... | |
This builder is meant for optimization results related to material density.
User can display and export results using this builder<para>To create a new instance of this class, use NXOpen.CAE.SimSimulation.SmoothOptResultsCreateBuilder
Default values.
Property | Value |
---|---|
AdditionalSmoothingOption |
None |
AutomaticDisplayOption |
1 |
GenerateBdf |
1 |
GenerateDensityCsv |
0 |
GenerateStl |
1 |
LowerBoundLatticeArea |
0.1 |
LowerBoundSolidArea |
0.3 |
SmoothDisplayOption |
0 |
SmoothLevel |
0.25 |
Created in NX12.0.0
unsafe void NXOpen.CAE.SmoothOptResultsBuilder.CreateVerificationSolution | ( | ) |
Create verification solution
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.SmoothOptResultsBuilder.DisplayUpdate | ( | ) |
Display update
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.SmoothOptResultsBuilder.Export | ( | ) |
Export model files
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.SmoothOptResultsBuilder.GetLatticeAreaColor | ( | ) |
Returns the lattice area color
Created in NX12.0.0
License requirements: None.
unsafe double [] NXOpen.CAE.SmoothOptResultsBuilder.GetSolidAreaColor | ( | ) |
Returns the solid area color
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.SmoothOptResultsBuilder.SetLatticeAreaColor | ( | double[] | latticeAreaColor | ) |
Sets the lattice area color
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
latticeAreaColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.CAE.SmoothOptResultsBuilder.SetSolidAreaColor | ( | double[] | solidAreaColor | ) |
Sets the solid area color
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
solidAreaColor | Array of 3 RGB values, each between 0 and 1 |
|
getset |
Returns or sets the additonal smoothing option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the automatic display option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the generate bdf
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the generate density csv
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the generate stl
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the iteration
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the load case
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the lower bound lattice area
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the lower bound solid area
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the result
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the source mesh option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the smooth level
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the solution
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the view port index
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")