NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SimSolveManager manager which is used to manage the solve process of solutions. More...
Public Member Functions | |
unsafe void | GetChainOfPrerequisites (NXOpen.CAE.SimSolution pSol, out NXOpen.CAE.SimSolution[] pSolutions, out bool[] hasResult) |
Return the chain of prerequisites for the given solution. More... | |
unsafe void | SolveChainOfSolutions (NXOpen.CAE.SimSolution[] pSolutions, NXOpen.CAE.SimSolution.SolveOption solveOption, NXOpen.CAE.SimSolution.SetupCheckOption setupCheckOption, NXOpen.CAE.SimSolution.SolveMode runModeOption, out int numSolutionsSolved, out int numSolutionsFailed, out int numSolutionsSkipped) |
Solve the chain of solutions given in input. More... | |
unsafe void | SolveAllSolutions (NXOpen.CAE.SimSolution.SolveOption solveOption, NXOpen.CAE.SimSolution.SetupCheckOption setupCheckOption, NXOpen.CAE.SimSolution.SolveMode runModeOption, bool skipSolutionWithResults, out int numSolutionsSolved, out int numSolutionsFailed, out int numSolutionsSkipped) |
Solve all solutions in the sim document. More... | |
unsafe void | SolveAllMetaSolutions (NXOpen.CAE.SimSolution.SolveOption solveOption, NXOpen.CAE.SimSolution.SetupCheckOption setupCheckOption, NXOpen.CAE.SimSolution.SolveMode runModeOption, bool skipSolutionWithResults, out int numSolutionsSolved, out int numSolutionsFailed, out int numSolutionsSkipped) |
Solve all meta solutions in the sim document. More... | |
Static Public Member Functions | |
static SimSolveManager | GetSimSolveManager (NXOpen.Session owner) |
Returns the SimSolveManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.CAE.SimSolveManager manager which is used to manage the solve process of solutions.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX11.0.0
unsafe void NXOpen.CAE.SimSolveManager.GetChainOfPrerequisites | ( | NXOpen.CAE.SimSolution | pSol, |
out NXOpen.CAE.SimSolution[] | pSolutions, | ||
out bool[] | hasResult | ||
) |
Return the chain of prerequisites for the given solution.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pSol | the solution for which we want the chain of prerequisites |
pSolutions | the prerequisites of the input solution |
hasResult | returns if the nth prerequisite has a result |
|
static |
Returns the SimSolveManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe void NXOpen.CAE.SimSolveManager.SolveAllMetaSolutions | ( | NXOpen.CAE.SimSolution.SolveOption | solveOption, |
NXOpen.CAE.SimSolution.SetupCheckOption | setupCheckOption, | ||
NXOpen.CAE.SimSolution.SolveMode | runModeOption, | ||
bool | skipSolutionWithResults, | ||
out int | numSolutionsSolved, | ||
out int | numSolutionsFailed, | ||
out int | numSolutionsSkipped | ||
) |
Solve all meta solutions in the sim document.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solveOption | solve option |
setupCheckOption | setup check option |
runModeOption | run mode option |
skipSolutionWithResults | skip the solution if it has a result |
numSolutionsSolved | the number of solutions solved |
numSolutionsFailed | the number of solutions which failed |
numSolutionsSkipped | the number of solutions which have been skipped |
unsafe void NXOpen.CAE.SimSolveManager.SolveAllSolutions | ( | NXOpen.CAE.SimSolution.SolveOption | solveOption, |
NXOpen.CAE.SimSolution.SetupCheckOption | setupCheckOption, | ||
NXOpen.CAE.SimSolution.SolveMode | runModeOption, | ||
bool | skipSolutionWithResults, | ||
out int | numSolutionsSolved, | ||
out int | numSolutionsFailed, | ||
out int | numSolutionsSkipped | ||
) |
Solve all solutions in the sim document.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solveOption | solve option |
setupCheckOption | setup check option |
runModeOption | run mode option |
skipSolutionWithResults | skip the solution if it has a result |
numSolutionsSolved | the number of solutions solved |
numSolutionsFailed | the number of solutions which failed |
numSolutionsSkipped | the number of solutions which have been skipped |
unsafe void NXOpen.CAE.SimSolveManager.SolveChainOfSolutions | ( | NXOpen.CAE.SimSolution[] | pSolutions, |
NXOpen.CAE.SimSolution.SolveOption | solveOption, | ||
NXOpen.CAE.SimSolution.SetupCheckOption | setupCheckOption, | ||
NXOpen.CAE.SimSolution.SolveMode | runModeOption, | ||
out int | numSolutionsSolved, | ||
out int | numSolutionsFailed, | ||
out int | numSolutionsSkipped | ||
) |
Solve the chain of solutions given in input.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pSolutions | The solutions to be solved |
solveOption | solve option |
setupCheckOption | setup check option |
runModeOption | run mode option |
numSolutionsSolved | the number of solutions solved |
numSolutionsFailed | the number of solutions which failed |
numSolutionsSkipped | the number of solutions which have been skipped |
|
get |
Returns the tag of this object.