NXOpen .NET Reference
12.0.0
|
Represents a simulation object group in a solution or solution step More...
Public Member Functions | |
unsafe NXOpen.CAE.SimSimulationObject[] | GetSimulationObjects () |
Gets the simulation objects in this group More... | |
unsafe void | Add (NXOpen.CAE.SimSimulationObject tSimulationObject) |
Adds a simulation object to this group More... | |
unsafe void | Remove (NXOpen.CAE.SimSimulationObject pSimulationObject) |
Removes a simulation object from this group More... | |
unsafe void | RemoveAll () |
Removes all simulation objects from this group More... | |
Public Member Functions inherited from NXOpen.CAE.SimBcGroup | |
unsafe void | SetBoltLoadSequence (NXOpen.NXObject[] objects) |
Set the bolt load sequence More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.SimBcGroup | |
unsafe NXOpen.CAE.SimGroupContainer | GroupContainer [get] |
Returns the solution or solution step owning this BC group More... | |
Represents a simulation object group in a solution or solution step
Not support KF.
Created in NX9.0.0
unsafe void NXOpen.CAE.SimSimulationObjectGroup.Add | ( | NXOpen.CAE.SimSimulationObject | tSimulationObject | ) |
Adds a simulation object to this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tSimulationObject | the simulation object to be added |
unsafe NXOpen.CAE.SimSimulationObject [] NXOpen.CAE.SimSimulationObjectGroup.GetSimulationObjects | ( | ) |
Gets the simulation objects in this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimSimulationObjectGroup.Remove | ( | NXOpen.CAE.SimSimulationObject | pSimulationObject | ) |
Removes a simulation object from this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pSimulationObject | the simulation object to be removed |
unsafe void NXOpen.CAE.SimSimulationObjectGroup.RemoveAll | ( | ) |
Removes all simulation objects from this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")