NXOpen .NET Reference
12.0.0
|
Provides methods for managing simulation objects NXOpen.CAE.SimSimulationObject in a sim part More...
Public Member Functions | |
NXOpen.CAE.SimSimulationObject[] | ToArray () |
Returns an array of NXOpen.CAE.SimSimulationObject objects. More... | |
unsafe NXOpen.CAE.SimSimulationObject | CreateSimulationObject (string descriptorName, string name) |
Creates a Simulation object for the simulation object descriptor passed More... | |
unsafe NXOpen.CAE.SimSimulationObject | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.SimSimulationObject with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing simulation objects NXOpen.CAE.SimSimulationObject in a sim part
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX4.0.0
unsafe NXOpen.CAE.SimSimulationObject NXOpen.CAE.SimSimulationObjectCollection.CreateSimulationObject | ( | string | descriptorName, |
string | name | ||
) |
Creates a Simulation object for the simulation object descriptor passed
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
descriptorName | name of the simulation object descriptor |
name | name of the simulation object to be created |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimSimulationObject NXOpen.CAE.SimSimulationObjectCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.SimSimulationObject with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Identifier to be found |
NXOpen.CAE.SimSimulationObject [] NXOpen.CAE.SimSimulationObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimSimulationObject objects.
|
get |
Returns the tag of this object.