NXOpen .NET Reference
12.0.0
|
Handles generation of subcases and loads based on a NXOpen.CAE.SimLoadRecipe . More...
Public Types | |
enum | LbcHierarchyTypes { Aggregated, Separated } |
This enum defines the hierarchy type of LBCs to be created by this NXOpen.CAE.SimLoadRecipeLbcGenerator . More... | |
Public Member Functions | |
unsafe void | Generate (NXOpen.CAE.SimSolution solution) |
Generates Loads at solution level. More... | |
unsafe void | Generate (NXOpen.CAE.SimSolution solution, int stepType) |
Generates Loads at the level of solution steps. More... | |
unsafe int | GetAllowedStepTypeCount (NXOpen.CAE.SimSolution solution) |
Gets the count of allowable step types when generating steps for a solution from a load recipe. More... | |
unsafe void | Generate (NXOpen.CAE.SimSolution solution, NXOpen.CAE.SimLoadRecipeLbcGenerator.LbcHierarchyTypes lbcHierarchyType) |
Generates Loads at solution level. More... | |
unsafe void | Generate (NXOpen.CAE.SimSolution solution, int stepType, NXOpen.CAE.SimLoadRecipeLbcGenerator.LbcHierarchyTypes lbcHierarchyType) |
Generates Loads at the level of solution steps. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Handles generation of subcases and loads based on a NXOpen.CAE.SimLoadRecipe .
An instance of this class can be obtained from NXOpen.CAE.SimLoadRecipe .
To create a new instance of this class, use NXOpen.CAE.SimLoadRecipe.NewLbcGeneratorFromLoadRecipe
Created in NX10.0.0
This enum defines the hierarchy type of LBCs to be created by this NXOpen.CAE.SimLoadRecipeLbcGenerator .
Enumerator | |
---|---|
Aggregated |
Aggregated LBCs |
Separated |
Separated LBCs |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.CAE.SimLoadRecipeLbcGenerator.Generate | ( | NXOpen.CAE.SimSolution | solution | ) |
Generates Loads at solution level.
This method supports creation of loads for a single subcase (load condition or combination of load condition and tracking value). All Loads will be created in the loads container of the solution. No steps will be created or added to the solution.
The solver language of the solution defines what kind of Loads, Constraints and/or Load Sets will be generated for each load type.
Created in NX10.0.0
Deprecated in NX11.0.0. Use method taking LBC hierarchy type as input. This method always creates separated LBCs.
License requirements: nx_masterfem ("Finite Element Modeling")
solution |
unsafe void NXOpen.CAE.SimLoadRecipeLbcGenerator.Generate | ( | NXOpen.CAE.SimSolution | solution, |
int | stepType | ||
) |
Generates Loads at the level of solution steps.
This method creates a solution step for every available subcase (load condition or combination of load condition and tracking value) from the load recipe. Loads will be created in the loads container of each created solution step.
The solver language of the solution defines what kind of Loads, Constraints and/or Load Sets will be generated for each load type.
Created in NX10.0.0
Deprecated in NX11.0.0. Use method taking LBC hierarchy type as input. This method always creates separated LBCs.
License requirements: nx_masterfem ("Finite Element Modeling")
solution | |
stepType |
unsafe void NXOpen.CAE.SimLoadRecipeLbcGenerator.Generate | ( | NXOpen.CAE.SimSolution | solution, |
NXOpen.CAE.SimLoadRecipeLbcGenerator.LbcHierarchyTypes | lbcHierarchyType | ||
) |
Generates Loads at solution level.
This method supports creation of loads for a single subcase (load condition or combination of load condition and tracking value). All Loads will be created in the loads container of the solution. No steps will be created or added to the solution.
The solver language of the solution defines what kind of Loads, Constraints and/or Load Sets will be generated for each load type.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
solution | |
lbcHierarchyType |
unsafe void NXOpen.CAE.SimLoadRecipeLbcGenerator.Generate | ( | NXOpen.CAE.SimSolution | solution, |
int | stepType, | ||
NXOpen.CAE.SimLoadRecipeLbcGenerator.LbcHierarchyTypes | lbcHierarchyType | ||
) |
Generates Loads at the level of solution steps.
This method creates a solution step for every available subcase (load condition or combination of load condition and tracking value) from the load recipe. Loads will be created in the loads container of each created solution step.
The solver language of the solution defines what kind of Loads, Constraints and/or Load Sets will be generated for each load type.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
solution | |
stepType | |
lbcHierarchyType |
unsafe int NXOpen.CAE.SimLoadRecipeLbcGenerator.GetAllowedStepTypeCount | ( | NXOpen.CAE.SimSolution | solution | ) |
Gets the count of allowable step types when generating steps for a solution from a load recipe.
Note that not every step type supported by a solution can be created from a load recipe. The value returned by this method is not the same as NXOpen.CAE.SimSolution.AllowedStepTypeCount .
Created in NX10.0.0
License requirements: None.
solution |