NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimLoadRecipe . More...
Public Member Functions | |
NXOpen.CAE.SimLoadRecipe[] | ToArray () |
Returns an array of NXOpen.CAE.SimLoadRecipe objects. More... | |
unsafe NXOpen.CAE.SimLoadRecipe | Find (string name) |
Finds a Load Recipe with a specified name. More... | |
unsafe NXOpen.CAE.SimLoadRecipe | Create (string name, string description, NXOpen.CAE.SimLoadRecipeTypes.DataTypes dataType) |
Creates a new Load Recipe and adds it to the collection. More... | |
unsafe NXOpen.CAE.SimLoadRecipe | Copy (NXOpen.CAE.SimLoadRecipe recipeToCopy) |
Copies a Load Recipe with all attributes and add it to the collection. More... | |
unsafe void | Delete (NXOpen.CAE.SimLoadRecipe[] recipes) |
Delete a list of load recipes More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimLoadRecipe .
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX10.0.0
unsafe NXOpen.CAE.SimLoadRecipe NXOpen.CAE.SimLoadRecipeCollection.Copy | ( | NXOpen.CAE.SimLoadRecipe | recipeToCopy | ) |
Copies a Load Recipe with all attributes and add it to the collection.
This method gives proper unique name to the created Load Recipe.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
recipeToCopy |
unsafe NXOpen.CAE.SimLoadRecipe NXOpen.CAE.SimLoadRecipeCollection.Create | ( | string | name, |
string | description, | ||
NXOpen.CAE.SimLoadRecipeTypes.DataTypes | dataType | ||
) |
Creates a new Load Recipe and adds it to the collection.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | Name of the load recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
description | |
dataType |
unsafe void NXOpen.CAE.SimLoadRecipeCollection.Delete | ( | NXOpen.CAE.SimLoadRecipe[] | recipes | ) |
Delete a list of load recipes
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
recipes | The recipes to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimLoadRecipe NXOpen.CAE.SimLoadRecipeCollection.Find | ( | string | name | ) |
Finds a Load Recipe with a specified name.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | name of the load recipe |
NXOpen.CAE.SimLoadRecipe [] NXOpen.CAE.SimLoadRecipeCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimLoadRecipe objects.
|
get |
Returns the tag of this object.