NXOpen .NET Reference
12.0.0
|
Provides methods for managing LbcFolders NXOpen.CAE.SimLbcFolder in a sim part More...
Public Member Functions | |
NXOpen.CAE.SimLbcFolder[] | ToArray () |
Returns an array of NXOpen.CAE.SimLbcFolder objects. More... | |
unsafe NXOpen.CAE.SimLbcFolder | CreateFolder (string name, NXOpen.CAE.SimLbcFolder.Type folderType, NXOpen.CAE.SimLbcFolder parent) |
Creates a lbc folder of the specified type, and optional makes it a subfolder if a parent folder is specified. More... | |
unsafe NXOpen.CAE.SimLbcFolder | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.SimLbcFolder with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing LbcFolders NXOpen.CAE.SimLbcFolder in a sim part
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX9.0.0
unsafe NXOpen.CAE.SimLbcFolder NXOpen.CAE.SimLbcFolderCollection.CreateFolder | ( | string | name, |
NXOpen.CAE.SimLbcFolder.Type | folderType, | ||
NXOpen.CAE.SimLbcFolder | parent | ||
) |
Creates a lbc folder of the specified type, and optional makes it a subfolder if a parent folder is specified.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the folder to be created |
folderType | type of folder |
parent | specify the parent folder NXOpen.CAE.SimLbcFolder ,or specify a null reference (Nothing in Visual Basic) if the folder is root folder. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimLbcFolder NXOpen.CAE.SimLbcFolderCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.SimLbcFolder with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Identifier to be found |
NXOpen.CAE.SimLbcFolder [] NXOpen.CAE.SimLbcFolderCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimLbcFolder objects.
|
get |
Returns the tag of this object.